Part Number: DDR0810TRI
This Model has been retired and has not been replaced. More information for the DDR0810TRI is available on the model support page
Overview
The DDR0810TRI Full-Motion Universal Flexible Tablet Stand rests securely on your desk, table, workstation or almost any other surface to maximize space and offer hands-free stability. It fits most tablets from 8 to 10 inches. Its flexible eight-inch legs bend to steady your tablet on uneven surfaces and can even wrap around objects for maximum effect. Rubber feet provide a strong grip on most surfaces. Tripod design rotates 360°, so you can view your tablet in portrait or landscape orientation. Easy assembly in seconds with no tools necessary. Supports up to 2.2 lbs (1 kg).
Features
- Fits most tablets from 8 to 10 in.
- Flexible 8 in. legs bend to stabilize tablet on uneven surfaces
- Legs can wrap around objects for maximum effect
- Rubber feet provide strong grip on most surfaces
- Full 360° rotation for both portrait and landscape orientations
Assembles in Seconds
- No tools necessary
- Supports up to 2.2 lbs (1 kg)
Specifications
OVERVIEW
| UPC Code | 037332190536 |
| Device Compatibility | Tablet |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Motion | Full |
| Mounting Location | Desktop |
| Degrees of Motion | -30/+30 Tilt; -30/+30 Swivel; 360 Rotate |
| Minimum Screen Size (in.) | 8 |
| Maximum Screen Size (in.) | 10 |
| Maximum Weight Capacity (lbs.) | 2.2 |
| Shipping Dimensions (hwd / in.) | 2.75 x 4.52 x 10.63 |
| Shipping Weight (lbs.) | 0.75 |
| Unit Dimensions (hwd / in.) | 8.070 x 8.260 x 8.260 |
| Unit Weight (lbs.) | .57 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images