Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides extended runtime for compatible 93PX 3-phase UPS systems used in mission-critical edge and data center applications.

  • Includes one pair of 3U EBMs combined in one 6U application
  • Connects to select expandable Eaton 93PX UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Comes with heavy-gauge cabling with high-current 480V DC connectors
  • Innovative quick-connect design for easy plug-and-play deployment and service
  • 2-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 93PX2EBM480U offers extended battery runtime when used in conjunction with Eaton’s 93PX 3-phase UPS systems. It can also be daisy-chained for a maximum of four auto-detected pairs of 3U extended battery modules (EBMs) to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

Innovative Quick-Connect Design for Easy Plug-and-Play Deployment and Service
Interconnections between the 93PX2EBM480U, UPS power module(s) and a maintenance bypass panel provide easy plug-and-play setup and serviceability. You can mount all UPS modules in an EIA-standard 19-inch rack using the included hardware, and connect the modules together using the included cables.

Package Includes

  • 93PX2EBM480U 6U extended battery module (one pair of 3U EBMs)
  • Rack-mounting hardware
  • Assorted cabling
  • User documentation

Specifications

OVERVIEW
UPC Code037332296023
Accessory TypeBattery
Accessory ClassUPS Accessories
INPUT
Nominal Input Voltage(s) Supported400V AC
OUTPUT
Output Capacity (kVA)0
Nominal Output Voltage(s) Supported230/400V 3-PH Wye
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
PHYSICAL
Unit Dimensions (hwd / in.)5.080 x 17.240 x 27.280
Unit Weight (lbs.)157.6
STANDARDS & COMPLIANCE
Product CertificationsIEC 62040-2; UL 1778
Product ComplianceFCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.