Part Number: 730909
- Allows remote emergency UPS system shutdown
- Integrates SmartOnline UPS Systems into facility's EPO circuit
- 1-year limited warranty
Overview
This Emergency Power Off (EPO) "Y" adapter cable is designed to connect a user-supplied switch to an RS-232 cable running between a computer and a SmartOnline® UPS System (SU1000 through SU3000 Rack/Tower models). The Emergency Power Off function makes its possible to shut down UPS systems quickly from a remote location during fires, floods or other unexpected crises.
Features
- Integrates SmartOnline UPS Systems (SU1000 through SU3000 Rack/Tower models) into facility's EPO circuit
- Allows remote emergency UPS System shutdown
- Connects between UPS's DB9 port and facility's EPO jack; includes additional DB9 connector to allow user to simultaneously connect a computer to the UPS system to continue to enjoy full power management and control through the UPS system
Specifications
OVERVIEW
UPC Code | 037332186447 |
Accessory Type | Cable Kit |
Accessory Class | UPS Accessories |
PHYSICAL
Shipping Weight (lbs.) | 0.43 |
Unit Dimensions (hwd / in.) | 0.300 x 72.000 x 0.300 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |