Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Lithium-ion extended battery module (EBM) provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.

  • Connects to select expandable Eaton 9PX UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge cabling with high-current 48V DC connectors
  • Supports 1U rack mounting or upright tower installation using included accessories

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM48RT-L offers extended battery runtime when used in conjunction with Eaton’s 9PX1500RT-L, 9PX1500RTN-L and 9PX1500GRT-L 9PX UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

Supports 1U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 1U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands from a compatible UPS support optional upright configuration of the battery pack.

System Requirements

Compatible only with Eaton’s 9PX1500RT-L, 9PX1500RTN-L and 9PX1500GRT-L 9PX UPS systems

Package Includes

  • 9PXEBM48RT-L 48V Extended Battery Module
  • External battery cable
  • Rack-mounting hardware
  • Stabilizer bracket
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code743172105592
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeLithium-ion (LiFePO4)
DC System Voltage (VDC)48
Battery ManagementIntegrated battery management system (BMS) for temperature regulation and life cycle monitoring
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  1U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PA )
Minimum Required Rack Depth (inches)21
Unit Weight (lbs.)36.500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-96% non-condensing
STANDARDS & COMPLIANCE
Product CertificationscTUVus; NOM (Mexico); EN 62040-2; ICC-ES AC156 OSHPD Seismic Certified
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); RoHS

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 input, 8 C13, Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower 9PX1500GRT-L 9PX1500GRT-L Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 input, 8 C13, Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower
Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower 9PX1500RT-L 9PX1500RT-L Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower
Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Lithium-ion Battery, Cybersecure Network Card, 2U Rack/Tower 9PX1500RTN-L 9PX1500RTN-L Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Lithium-ion Battery, Cybersecure Network Card, 2U Rack/Tower

Accessories

  Model Number Description
Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs RK2PA RK2PA Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.