Part Number: P561-020
Connects a DVI-D single-link monitor, television or projector to the DVI-D output port on your computer or laptop. Recommended for single-link TMDS equipment used to transmit uncompressed high-speed serial data.
- Supports HD video resolutions up to 1920 x 1200, including 1080p
- High-speed digital transmission up to 5 Gbps
- Gold-plated contacts for maximum conductivity
- Integral strain relief reduces stress and adds flexibility
- Foil and braid shielding reduces hazardous EMI/RFI line noise
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P561-020 DVI-D to DVI-D Single-Link Cable (M/M) connects a DVI-D single-link monitor, television or projector to the DVI-D output port on your computer or laptop. A high-performance, high-bandwidth cable designed for the latest DVI-enabled video displays, this 20-ft. (6.09 m) cable delivers high-speed digital transmission up to 5 Gbps and supports high-definition video resolutions up to 1920 x 1200, including 1080p.
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded DVI-D connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. Ferrite collars at each end enhance the transmission by draining extraneous electrical interference and improving signal integrity.
Features
- Compatible with flat-panel displays, digital CRT displays, televisions and projectors with DVI-D single-link input
- Supports HD video resolutions up to 1920 x 1200, including 1080p
- High-speed digital transmission up to 5 Gbps
Premium Construction for Premium Signal Quality
- Foil and braid shielding reduces hazardous EMI/RFI line noise
- Molded connectors with gold-plated contacts for maximum conductivity
- Integral strain relief reduces stress and adds flexibility
- Ferrite collars drain extraneous electrical interference
System Requirements
- Source device with DVI-D output
- Display device with DVI-D input
Package Includes
- P561-020 DVI-D Single-Link Digital TMDS Monitor Cable (DVI-D M/M), 20-ft. (6.09 m)
Specifications
OVERVIEW
| UPC Code | 037332203557 |
| Product Type | Passive Cable |
| Technology | DVI |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 20 |
| Cable Length (in.) | 240 |
| Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
| Shipping Weight (lbs.) | 0.57 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 167°F (10° to 75°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B120-000-SL | DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA | |
| B140-002-DD | 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA | |
| B140-004 | 4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B116-002A | 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA | |
| B116-004A | 4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA |
Documents & Downloads
Declarations of Conformity
Product Images