Part Number: U280-W02-68C2-G
This Model has been retired and replaced by U280-W04-100C2G. An Owner's Manual and other information for the U280-W02-68C2-G is available on the model support page
Features
68W USB Type-C Charger Gets Your Mobile Devices Ready in a Hurry, Wherever You Are
This dual-port USB charger lets you quickly and safely charge two USB-C mobile devices at the same time. Plug the U280-W02-68C2-G into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your laptop, smartphone, tablet and other USB-C devices charge at their fastest possible speed. The USB-C ports support USB Power Delivery (PD) 3.0 charging up to 68W when used together. When used by itself, one USB-C port supports up to 60W (5V 3A, 9V 3A, 15V 3A, 20V 3A) for charging a device.
Gallium Nitride Technology Allows High-Wattage Capacity in a Compact Package
This USB wall charger is smaller and lighter than most standard wall chargers that come with a laptop, measuring approximately seven cubic inches. Ideal for travel, it is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also stays cool during operation, despite its small size, meaning it won’t get hot while charging your device.
Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Device to 100%
The USB-C ports feature auto-sensing technology that automatically adjusts to your devices’ appropriate power level, perfect for fast-charging tablets and e-readers. The unit protects against overheating, overcurrent, overcharging and short circuits. In fact, it stops charging as soon as your device’s batteries are at full capacity.
Folding Plug Design Perfectly Sized for Travel
The compact USB Type-C charger, small enough to fit in your hand, is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.
Specifications
OVERVIEW
UPC Code | 037332259660 |
Product Type | Wall Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet |
Technology | USB |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Input Connection Type | NEMA 1-15P |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
Input Current | 100-240V, 1.5A (Max) |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 68 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | (2) USB C (FEMALE) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 3A |
Total Charging Watts | 68 |
Charging Method | USB |
Charging Method Detail | Power Delivery 3.0 |
Charging Port Type | USB C (FEMALE) |
Charging Ports Details | USB-C1: 5V/3A (15W), 9V/2A (18W) USB-C2: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/2.5A (50W) |
Charging Ports / Amps | (2) 3A |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | White |
Material of Construction | PC (Plastic) |
Unit Dimensions (hwd / in.) | 1.100 x 2.600 x 2.400 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Operating Humidity Range | 20 to 90 % RH, Non-Condensing |
Storage Humidity Range | 5 to 90 % RH, Non-Condensing |
Power Provided to Connected Device(s) | USB-C 1 (18W) + USB-C 2 (50W) = 68W or USB-C 2 (60W) |
FEATURES & SPECIFICATIONS
GaN Technology | Yes |
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Quick Charge Compliant | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL Listed |
Product Compliance | RoHS; REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |