Part Number: U280-W02-70C2-G

Travel-sized USB-C charger provides up to 70W to charge your laptop and smartphone quickly and efficiently at home or on the move.
- Ideal for charging smartphones, tablets, e-readers and laptops while traveling
- USB-C PD 3.0 ports support a maximum power capacity of 70W for fast charging
- Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
- Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
- Charger with folding plug is perfectly sized for traveling in your backpack or purse
- 2-year limited warranty
Features
70W USB Type-C Charger Gets Your Mobile Devices Ready in a Hurry, Wherever You Are
This dual-port USB charger lets you quickly and safely charge two USB-C mobile devices at the same time. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your laptop, smartphone, tablet and other USB-C devices charge at their fastest possible speed. The USB-C ports support USB Power Delivery (PD) 3.0 charging up to 70W when used together. When used by itself, one USB-C port supports up to 65W (5V 3A, 9V 3A, 15V 3A, 20V 3.25A) for charging a device.
Gallium Nitride Technology Allows High-Wattage Capacity in a Compact Package
This USB wall charger is smaller and lighter than most standard wall chargers that come with a laptop. Ideal for travel, it is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also operates under much cooler temperatures, despite its small size, meaning it won’t get hot while charging your device.
Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Devices to 100%
The USB-C ports feature auto-sensing technology that automatically adjusts to your device’s appropriate power level. The unit protects against overheating, overcurrent and overcharging. In fact, it stops charging as soon as your device’s battery is at full capacity.
Folding Plug Design Perfectly Sized for Travel
The compact USB Type-C charger, small enough to fit in your hand, is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.
Specifications
OVERVIEW
UPC Code | 037332275325 |
Product Type | Wall Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Chromebook; Laptop; Phone; Tablet |
Technology | USB |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Input Connection Type | NEMA 1-15P |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
Input Current | 100-240V, 1.5A (Max) |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 70.00 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | (2) USB C (FEMALE) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 3.25A |
Total Charging Watts | 70 |
Charging Method | USB |
Charging Method Detail | Supports:
|
Charging Port Type | (2) USB C (FEMALE) |
Charging Ports Details | USB-C1: 5V/3A (15W), 9V/2.22A (20W) USB-C2: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/3.25A (65W) |
Charging Ports / Amps | (2) 3A |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | White |
Material of Construction | PC (Plastic) |
Total Number of Ports | 2 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.27 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 77°F (0° to 25°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Operating Humidity Range | 20 to 90 % RH, Non-Condensing |
Storage Humidity Range | 5 to 95 % RH, Non-Condensing |
Power Provided to Connected Device(s) | USB-C1 (20W) + USB-C2 (50W) = 70W or USB-C2 (65W) |
FEATURES & SPECIFICATIONS
GaN Technology | Yes |
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Quick Charge Compliant | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL Listed |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
Model Number | Description | |
---|---|---|
U040-006-MICRO | USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) |