Part Number: P576-001-DP

- Attach two DisplayPort enabled monitors to your DMS59 Graphics card
- Superior molded connectors for long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- LFH59 (DMS59) to 2 x DisplayPort Female, 1-ft. (0.31 m)
- Compatible with most DMS-59 video cards including nVidia, Matrox, HP, PNY, and ATI ( check manufacturers specs )
- Rugged molded construction and gold plated contacts
Specifications
OVERVIEW
UPC Code | 037332182524 |
Product Type | Splitter |
Technology | DisplayPort |
Host Connector | DMS59 (MALE) |
CONNECTIONS
Side A - Connector 1 | DMS59 (MALE) |
Side B - Connector 1 | (2) DISPLAYPORT (FEMALE) |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 0.50 x 4.90 x 8.40 |
Shipping Weight (lbs.) | 0.15 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images