Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

HDCP 2.2-compliant cable connects the DisplayPort output on your PC or Mac to a 4K-enabled HDMI monitor, projector or television.

  • Supports video resolutions up to 4K @ 60 Hz (3840 x 2160)
  • Compliant with latest HDCP 2.2 standards and EDID
  • No separate power adapter required
  • High-grip HDMI plug prevents accidental disconnections
  • 3-year limited warranty

Overview

The P582-015-HD-V2A DisplayPort 1.2a to HDMI Active Adapter Cable (M/M) connects a DisplayPort-enabled PC or Mac to the HDMI port on a 4K monitor, projector or television. With a DisplayPort male connector on one end and a gold-plated high-grip HDMI male connector on the other, this cable requires no separate power adapter. It lets you continue using an existing 4K HDMI display without the extra expense of buying a new DisplayPort monitor.
Recommended for displaying crystal-clear video on a large monitor or digital sign, this cable supports UHD video resolutions up to 4K at 60 Hz (3840 x 2160) as specified in HDMI 2.0. The P582-015-HD-V2A also supports rich, full audio (if your DisplayPort card supports audio passthrough) and the latest HDCP 2.2 standards.
Because it's an active adapter, the 15-foot (4.6-meter) P582-015-HD-V2A is compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output. It's perfect for use with graphics cards, such as AMD Eyefinity, that don't output DP++ signals.
The corrosion-resistant gold-plated HDMI connector and contacts provide maximum conductivity and minimize data loss. Its special high-grip plug prevents a loose or accidentally disconnected cable from causing picture loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Send UHD DisplayPort 1.2a Signals to a 4K HDMI Display
  • Connects DisplayPort PC or Mac to a 4K-enabled HDMI monitor, projector or HDTV
  • Recommended for displaying video on a large monitor or digital sign
  • DisplayPort and high-grip HDMI male connectors
  • No separate power adapter required
Vibrant Video Quality
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz, as specified in HDMI 2.0
  • Supports HDCP 2.2, audio and EDID
  • Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
  • Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals.
Superior Materials for Superior Performance
  • Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
  • Special high-grip HDMI plug prevents accidental disconnections
  • Integral strain relief provides cable and connectors with flexibility and reduces stress

Package Includes

  • P582-015-HD-V2A DisplayPort 1.2a to HDMI Active Adapter Cable (M/M), 15 ft.
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332200570
Product TypeActive Cable
TechnologyHDMI; DisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)15
Cable Length (in.)180
Shipping Dimensions (hwd / in.)0.50 x 10.00 x 12.00
Shipping Weight (lbs.)0.70
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.