Molded DisplayPort to VGA Converters Connect DP Source to VGA Display
This set includes 50 P134-000-VGA-V2 DisplayPort to VGA active compact adapters. Each molded one-piece unit connects a VGA monitor, television or projector to the DisplayPort 1.2 output on your PC, Mac, Chromebook, MacBook, Microsoft Surface or other compatible computer or tablet. They feature a male DP connector and a female HD15 connector, allowing you to continue using your existing VGA display and VGA cable to transmit video signals without the expense of a new DP display. They also are backward compatible with pre-1.2 DisplayPort generations.
Transmit Outstanding 1080p Video for High-Definition Presentations
Ideal for classrooms, lecture halls and anywhere else you may need to connect to a VGA monitor, these DisplayPort to VGA converters support computer video resolutions up to 1920 x 1200 (including 1080p) and HD video resolutions up to 1920 x 1080 (1080p). The active adapters convert both Single-Mode and Dual-Mode (DP++) DisplayPort output. They come recommended for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.
Ready to Use Right Out of the Package
The plug-and-play DP to VGA adapters require no software, drivers or external power, work with both Windows and Mac operating systems, and are compatible with laptops, tablets and other devices equipped with a female DisplayPort. With its small size (about two inches long), the P134-000-VGA-V2 is recommended for stowing in your pocket or laptop bag and carrying to school or the office.