Part Number: SUPDMB710IEC
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SUPDMB710IEC is available on the model support page
Overview
The SUPDMB710IEC converts the output of our SmartOnline SU8000RT3U and SU10000RT3U to worldwide output connections. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input/ 6 IEC320 C19 output connections.
Features
- Converts the output of our SmartOnline SU8000RT3U and SU10000RT3U to worldwide output connections
- Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs
- Can accept input voltages of 200-240 VAC
- Hardwire input/ 6 IEC320 C19 output connections
System Requirements
- For use with SmartOnline SU8000RT3U and SU10000RT3U Rack/Tower UPS systems in applications requiring a detachable PDU with manual bypass
Package Includes
- SUPDMB710IEC detachable PDU
- Mounting hardware
- Owner's Manual with warranty instructions
Specifications
OVERVIEW
| UPC Code | 037332143594 |
| Accessory Type | PDU Module |
| Accessory Class | UPS Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 230V AC; 240V AC; 220V AC |
| Input Connection Type | Hardwire |
| Voltage Compatibility (VAC) | 200; 208; 220; 230; 240 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (6) C19 |
| Output Nominal Voltage | 200/208/220/230/240 VAC |
| Overload Protection | 6 double-pole 20A circuit breakers |
PHYSICAL
| Material of Construction | Metal |
| Shipping Dimensions (hwd / in.) | 13.40 x 9.40 x 9.60 |
| Shipping Weight (lbs.) | 9.90 |
| Unit Dimensions (hwd / in.) | 10.250 x 7.500 x 6.500 |
| Unit Weight (lbs.) | 7.9 |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images