Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connect blade servers or network switches to a PDU with a P-Lock C19 or C39 power connector and extend your existing power connection by 3 ft.

  • Recommended for powering servers, routers and other high-output network devices
  • P-Lock C20 connector eliminates accidental cable disconnections in a crowded PDU
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Red cable jacket allows quick identification of devices in a crowded rack enclosure
  • 6 PDU power cables included, ideal for large-scale equipment rollouts

Features

C20-to-C19 Power Cables for Network Devices That Require a Heavy-Gauge Connection
These power extension cords feature 12 AWG wire suitable for high power connections, making them a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The P036-E03-ARD-6 can be used to connect servers, routers, network switches or blade server enclosures to a UPS system or PDU. The three-foot (0.9-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure. Six PDU power cables are included, an ideal pack for large-scale equipment rollouts.

Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock C20 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. The P036-E03-ARD-6 lets you replace non-locking C19/C20 cables or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.

Red Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a red PVC jacket with fully molded red ends, which is easy to identify quickly in a crowded PDU or UPS system and helps prevent the cables from becoming accidentally disconnected.

Package Includes

(6) PDU Power Cords, C19 to P-Lock C20, 3 ft. (0.9 m), Red

Specifications

OVERVIEW
UPC Code037332292582
Product TypePDU Extension Power Cord
Device CompatibilityComputer; Server; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1IEC-320-C19
Connector StyleStraight
PHYSICAL
ColorRed
Plug ColorRed
Cable Jacket ColorRed
Connector ColorRed
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11.1mm
Number of Conductors3
Wire Gauge (AWG)12
Power Cord ColorRed
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)18.11 x 14.17 x 1.00
Unit Dimensions (hwd / in.)11.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range23° to 158°F (-5° to 70°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Relative Humidity35 TO 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugYes
Locking Power CordYes
P-Lock Power CordYes
LockingYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.

Read more

Was this information helpful? Yes No
Need more help? Contact Technical Support

Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.