Part Number: 9PXEBM192RTG2-L New
Lithium-ion extended battery module (EBM) provides more runtime for compatible Eaton 9PX G2 UPS systems.
- Connects to expandable 6kVA–11kVA 9PX G2 UPS system for extended runtime
- Improved lithium-ion batteries have lifespan up to 10 years - set it and forget it
- Daisy-chain connector supports additional battery packs for even longer runtime
- Includes heavy-gauge cabling with high-current 192V DC connectors
- Supports 2U rack mounting or upright tower installation
- 5-year limited warranty
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The lithium-ion 9PXEBM192RTG2-L offers extended battery runtime when used in conjunction with Eaton’s 9PX6KG2-L, 9PX8KG2-L or 9PX11KG2-L UPS system. It can also be daisy-chained for a maximum of 10 matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Supports 2U Rack or Tower Installation
This lithium-ion backup battery pack is smaller and lighter than VRLA modules. Its multi-use form factor supports mounting in 2U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands from a compatible UPS support optional upright configuration of the battery pack. For 2-post rack mounting, an optional RK2PC mounting kit (sold separately) is required for each UPS, EBM, PPDM or transformer.
System Requirements
Compatible with Eaton’s 9PX6KG2-L, 9PX8KG2-L and 9PX11KG2-L UPS systems
Package Includes
- 192V Lithium-Ion Extended Battery Module
- External battery cable, 1 ft. (0.3 m)
- Rack-mounting hardware
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 786689972790 |
| UPS Type | On-Line |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Lithium-ion (LiFePO4) |
| Expandable Runtime | Yes |
| Expandable Runtime Description | Add up to 10 extended battery modules (EBMs) |
| DC System Voltage (VDC) | 192 |
| Battery Replacement Description | Internal EBM batteries are not replaceable (replace entire EBM). Extended battery modules (EBMs) are hot-swappable. |
| Internal Battery Details | 192V 12Ah 2304Wh |
| Battery Management | Integrated battery management system (BMS) for temperature regulation and life cycle monitoring |
PHYSICAL
| Primary Form Factor | Rackmount; Tower |
| Rack Height | 2U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
| Minimum Required Rack Depth (inches) | 29 |
| Unit Dimensions (hwd / in.) | 3.360 x 17.240 x 25.390 |
| Unit Weight (lbs.) | 77 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-96% non-condensing |
CARTON FILES
| Carton Notes | Pallet dims: 48in*40in*43in. (6/pallet) |
STANDARDS & COMPLIANCE
| Product Certifications | EN 62040-2; NOM (Mexico); cUL Listed |
| Product Compliance | CE (Europe); FCC (USA); FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| 9PX11KG2-L | 9PX G2 11000VA 11000W 208V Online Double-Conversion Lithium-Ion UPS - Hardwired Input, L6-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
| 9PX6KG2-L | 9PX G2 6000VA 5400W 208V Online Double-Conversion Lithium-Ion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
| 9PX8KG2-L | 9PX G2 8000VA 8000W 208V Online Double-Conversion Lithium-Ion UPS - Hardwired Input, L6-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower |
Documents & Downloads
Design Resources
Product Literature
Product Images