Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your 9PX G1 UPS to a 9PX G2 EBM or a 9PX G2 UPS to a 9PX G1 EBM.

  • Allows seamless transition between 9PX G1 to 9PX G2 models
  • 9PX accessory is compatible with 9PX G1 and G2 UPS systems and EBMs
  • 3-year limited warranty

Features

Giving You Greater Flexibility in Your 240V 9PX UPS Application
The CBLADAPT240RT cable adapter allows you more freedom in adding accessories to your Eaton 9PX UPS system. This adapter connects a 240V 9PX G1 UPS to a 9PX G2 extended battery module (EBM) or a 240V 9PX G2 UPS to a 9PX G1 EBM.

System Requirements

  • 240V 9PX G1 UPS system or EBM
  • 240V 9PX G2 UPS system or EBM

Package Includes

CBLADAPT240RT 9PX Cable Adapter, 240V

RoHS compliant

Specifications

OVERVIEW
UPC Code355334071095
Accessory TypeAdapter
Accessory ClassUPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)13.700 x 11.900 x 22.700
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
240V Extended Battery Module (EBM) for Select Eaton 9PX G2 UPS Systems, 3U Rack/Tower 9PXEBM240RTG2 9PXEBM240RTG2 240V Extended Battery Module (EBM) for Select Eaton 9PX G2 UPS Systems, 3U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.