Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compact 4K splitter transmits 4K video and audio from one HDMI source to 8 HDMI displays at the same time.

  • Supports 4K @ 60 Hz (YUV 4:4:4) with High Dynamic Range and Dolby Vision
  • Built-in downscaling allows video transmission to 4K and 1080p displays simultaneously
  • Front-panel EDID button conveniently resolves resolution conflicts without a laptop
  • Compact size fits comfortably in portable AV kits or behind displays
  • Plug-and-play operation: no software required for easy, immediate installation
  • 3-year limited warranty

Features

4K HDMI Splitter Transmits 4K Video + Audio to 8 HDMI Displays at the Same Time
Recommended for classrooms, retail and event setups where tight space and quick setup matter, this Ultra High Definition (UHD) HDMI distribution amplifier is quick and easy to install. It connects to an HDMI source device, such as a laptop or media server, and transmits a 4K audio/video signal to eight HDMI monitors, projectors or televisions simultaneously while maintaining signal integrity. Multi-resolution output allows video content to be presented at the best resolution for each display’s capabilities, including 4K and 1080p displays.

Transmits 4K Video with HDR10, Dolby Vision and 4:4:4 Color
The B118-008-4KL supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with 36-bit Deep Color (12 bits per channel) and LPCM 7.1-channel surround sound. High Dynamic Range (HDR10 and Dolby Vision HDR) offers a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K content with no loss in resolution. This splitter also supports 18 Gbps bandwidth for uncompressed 4:4:4 chroma subsampling, ensuring crisp text and fine detail in presentations and digital signage. Note: For best performance, use HDMI 2.0 cables up to 16 feet on input and 16 feet on output (32 feet total). The splitter can transmit video at 4K @ 30 Hz or 1080p up to 65 feet combined. 

EDID Control Made Easy
The B118-008-4KL supports three different EDID (Extended Display Identification Data) modes, which you can control using the front-panel button. Auto Mode automatically finds the optimal video resolution and audio format for all connected displays. Copy Mode copies the EDID from Output 1 and tells the source to use that setting. If a connected display can’t manage that resolution, the splitter will downscale the video for that display while keeping the same audio, HDR and color depth as Output 1. Downscale Mode downscales the 4K signal to 1080p for connected 1080p displays while sending full 4K to all connected 4K displays. No laptop is needed to resolve any resolution conflicts.

Compact, Portable Build for Tight Spaces and Travel AV Kits
Measuring less than one foot wide and one inch tall, this splitter is ideal for tight spaces. The compact metal design fits easily behind displays or in small AV cabinets, and can be stored in a portable AV kit for pop-up events and temporary installations. The external power supply features a four-foot (1.2-meter) cord and includes adapter plugs for North America (NEMA 1-15P), Europe (CEE 7/16 Schuko), UK (BS 1363) and Australia (AS/NZS 3112), allowing for fewer headaches when traveling to an install. The plug-and-play HDMI splitter requires no software to download and install.

System Requirements

  • Source device with HDMI output (media server, Blu-ray player, satellite/cable box, laptop) that supports 4K @ 60 Hz
  • Display devices with HDMI input (HDTV, projector, monitor) that support 4K or 1080p
  • High-speed HDMI 2.0 cables no longer than 15 ft. (4.6 m) for input and output
  • AC power outlet for included 5V DC adapter

Package Includes

  • B118-008-4KL 8-Port HDMI Splitter
  • External power supply (Input: 100–240V, 50/60 Hz, 0.4A; Output: 5V 2A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Installation Instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332296931
Product TypeSplitter
Device CompatibilityMonitor/HDTV
TechnologyHDMI
Host ConnectorHDMI (FEMALE)
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Video Ports(8) HDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported
  • Supports maximum output resolutions up to 4K @ 60 Hz YUV 4:4:4
  • 4K input can be downscaled to 1080p for optimal resolution with legacy displays while maintaining 4K UHD to 4K displays simultaneously
  • Maximum signal distance:
    • 10 m at 4K/60 Hz (5 m input + 5 m output)
    • Up to 20 m at 4K/30 Hz or 1080p
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution4K @ 60Hz (4096 x 2160)
Signal Range (ft)32
Signal Range (m)10
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
Maximum Signal Range (ft)32
Maximum Signal Range Details
  • 4K/60 Hz video signal can be extended up to 5 meters (16 ft) from the host to the splitter, and a further 5 meters from the splitter to the display for a total of 10 meters (32 ft). HDMI 2.0 cable should be used for optimal performance
  • 4K/30 Hz or 1080p video signals can be extended up to 10 meters (32 ft) from the host to the splitter, and a further 10 meters from the splitter to the display for a total of 20 meters (65 ft)
EDID SupportYes
Signal TransmissionUnidirectional
Bandwidth18 Gbps
AUDIO
Audio Ports(8) HDMI (FEMALE)
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationCompressed: DTS, Dolby Digital (including DTS-HD Master Audio and Dolby TrueHD) + Uncompressed: LPCM
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.4A; Output: 5V, 2A, 4 ft
Power Consumption (Watts)10.00
CONNECTIONS
Number of Ports9
Side A - Connector 1(1) HDMI (FEMALE)
Side B - Connector 1(8) HDMI (FEMALE)
Connector PlatingNickel
Input x Output1 x 8
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPOWER: Power LED Indicator Blue light, 1-8 HDMI Output: 1-8 LED Indicator Blue light Auto Mode LED Indicator Blue light: ON is In Normal Auto EDID Mode which gets the Lower Resolution and Audio Format of the Both Output for the Input Device to Output the Signal to Fit Both Outputs, Copy Mode LED Indicator Blue light, ON is In Copy EDID Mode which copy the Output1 Resolution and Audio Format for the Input Device to Output the Signal Downscaler Mode LED Indicator Blue light: ON is In Downscaler EDID Mode which can downscale the Input 4K Resolution to 1080p by the FHD (1080p) Display and 4K Resolution to the 4K Displays Simultaneously.
PHYSICAL
ColorBlack
Material of ConstructionMetal
Form Factor/Mounting OptionsBox
Shipping Dimensions (hwd / in.)2.17 x 11.50 x 9.37
Shipping Weight (lbs.)1.73
Unit Dimensions (hwd / in.)1.170 x 9.250 x 3.940
Unit Dimensions (in.)1.17 x 9.25 x 3.94
Unit Packaging TypeBox
Unit Weight (lbs.)0.85
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Relative Humidity0-85% non-condensing
Operating Humidity Range10% TO 85% RH, NON-CONDENSING
Storage Humidity Range5% TO 90% RH, NON-CONDENSING
COMMUNICATIONS
Signal Range (ft.)32
Transmission Distance4K/60 Hz: 32 ft (10 meters); 4K/30 Hz: 65 ft (20 meters); 1080p: 65 ft (20 meters)
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  Zero
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Multi-Resolution SupportYes
HDCP Specification1.4; 2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL
Product ComplianceCE (Europe); FCC (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. P568-010-8K6 P568-010-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.

Audio Video Extenders

  Model Number Description
HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA B127A-1A1-BHBH B127A-1A1-BHBH HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA
2-Port HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA B127U-002-PHPH2 B127U-002-PHPH2 2-Port HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.