Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds 7 USB-A ports to your PC, tablet, smartphone, MacBook, Chromebook or Windows laptop for connecting hard drives, webcams and other USB devices.

  • Accepts up to 7 USB peripherals, turning your computer into a mini workstation
  • 7 USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps for fast data transfers
  • Each port can be turned off when not in use for extra security and privacy
  • Slim housing fits easily into backpack or bag for convenient work-from-anywhere use
  • Plug-and-play operation with no software required for immediate connection
  • 3-year limited warranty

Features

Powered USB Hub Connects 7 USB Peripherals to Your Computer, Laptop or Tablet
The U360-007-SW adds as many as seven USB-A devices to your computer, tablet, smartphone, laptop, MacBook, Surface or Chromebook, turning it into a mini workstation. The hub expands the potential of your host device by connecting peripherals that can help you do your job faster, easier and better, such as USB headset/microphones, barcode scanners, webcams, keyboards/mice, power meters and external storage drives for uploading and downloading important files.

Supports the Latest USB Devices at Fast USB 3.2 Gen 1 Speeds
This slim hub features seven USB-A ports that support USB 3.2 Gen 1 data transfer speeds up to 5 Gbps and 5V 1.5A (7.5W) fast-charging for smartphones and tablets. Each USB-A port is controlled by its own off/on button, which allows you to power down individual ports to ensure devices like webcams and microphones are only in use when intended. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.

Ready to Use Right Out of the Package
The plug-and-play U360-007-SW is specifically designed for use with the MacBook Pro, Windows laptops and other computers, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no drivers or other software to download or install. The included power supply comes with international plug adapters that allow you to connect to almost any AC outlet. 

Flexible for Use at Home, Office or On the Go
The lightweight aluminum housing fits easily into a pocket, briefcase or laptop bag, making it ideal for work-from-anywhere applications. Just connect the included USB-C cable between the hub and your host device. A USB-A cable adapter is included for connecting to a laptop or other host without USB-C or Thunderbolt ports. 

System Requirements

Host device with a USB-C, Thunderbolt 3 or USB-A port (USB 3.2 Gen 1 port needed to achieve USB 3.2 Gen 1 speeds)

Package Includes

  • U360-007-SW 7-Port USB-C Hub
  • USB-C host cable with optional USB-A adapter, 3 ft. (0.9 m)
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V 2A 24W) with 5 ft. (1.5 m) cord
  • (4) International plug adapters (North America, U.K., Europe, Australia)
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332293978
Product TypeHub
Device CompatibilityChromebook; Computer; Laptop; Tablet
TechnologyThunderbolt; USB 3.x
Country/RegionGlobal
Host ConnectorUSB C (FEMALE)
DATA
Data Ports(7) USB A (FEMALE)
Data Ports Details(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.6A
AC Power Adapter Output Specs (V / A)12V, 2A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)4.65
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A, 5 ft.
DC Barrel PlugOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)1.40
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports7
Side A - Connector 1(7) USB A (FEMALE)
Side B - Connector 1(1) USB C (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x7) White (Connection)
CHARGING
Number of Charging Ports7
Total Charging Watts7.5
Charging Port Type(5) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports(7) USB-A: 5V 1.5A (7.5W)
Charging Ports Details

USB-A: All USB-A ports provide 5V 1.5A (7.5W) to connected devices

Charging Ports / Amps1.5A
Compatible DevicesChromebook; Laptop; Smartphone; Tablet
PHYSICAL
ColorGray
Material of ConstructionABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)5.0mm
Wire Gauge (AWG)24/30/32
Total Number of Ports8
Shipping Dimensions (hwd / in.)2.36 x 6.30 x 4.72
Shipping Weight (lbs.)0.86
Unit Dimensions (hwd / in.)0.440 x 0.790 x 1.950
Unit Packaging TypeBox
Unit Weight (lbs.)0.39
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range68° to 158°F (20° to 70°C)
Relative Humidity10% to 90% RH, Non-Condensing
Operating Humidity Range10% to 90% RH, Non-Condensing
Storage Humidity Range0% to 95% RH, Non-Condensing
Power Provided to Connected Device(s)5V 1.5A
FEATURES & SPECIFICATIONS
Over Current Protection  Yes
USB Hub PortsYes
Number of USB Hub Ports7
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate(7) 5 Gbps
Ethernet SupportNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsC-Tick; CCC; CE; DOE; GS; TUV; UL; WEEE; cUL
Product CertificationsEN 55032; EN 55035; ICES (Canada)
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Lightning Charging Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m)

USB Cables

  Model Number Description
USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) U038-003 U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft. (0.91 m) UR020-003 UR020-003 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.