Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Shares 4K video/audio from 4 HDMI sources to 4 HDMI displays. Allows any source to be routed to any display or one source routed to multiple displays.

  • Transmits UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
  • Supports High Dynamic Range (HDR) for rich contrast and expanded color accuracy
  • Allows multi-resolution scaling for mixing legacy and modern displays simultaneously
  • Switches between sources via push buttons, remote control or RS-232 serial commands
  • EDID DIP switch controls allow for simple installation and management of applications
  • 3-year limited warranty

Features

4K HDMI Matrix Switch for Digital Signage and Other Multi-Display Applications
The B119-4X4-4KL is ideal for classrooms, retail displays and storefronts, hotel lobbies and restaurants, event venues, houses of worship, home theaters and other applications in which switching multiple sources to two displays is necessary. It connects up to four 4K video sources, such as laptops, media servers, cable/satellite boxes and gaming consoles, to four 4K displays.

Switch and Stream 4K Video Across Multiple Displays in Separate Rooms
Send the same video image to all four displays or transmit different videos to each display and switch between them. Convenient push buttons on the front of the unit or RS-232 serial commands let you instantly choose which sources and displays to highlight. You can also use the included IR remote control to control your video feed from a distance – for instance, an instructor in a classroom or lecture hall giving a presentation using various laptops and projectors.

Transmits Crystal-Clear 4K Video with Stereo Sound, HDR and 4:4:4 Color
The B119-4X4-4KL supports Ultra HD resolutions up to 4096 x 2160 at 60 Hz. High Dynamic Range (HDR) provides a wide spectrum of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K content with no loss in resolution. This switch also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Built-In Scaling Lets You Mix and Match Displays of Different Resolutions
This matrix switch allows each connected monitor to display video at its maximum resolution. Integrated scaling technology ensures that a 4K video signal will display in 4K on a 4K monitor and downscale to 1080p on an older monitor. This lets you continue using tried-and-true equipment already in your application without spending money to upgrade to all-new monitors.

Instantly Switch Audio Sources and Outputs
Audio can be output simultaneously to either the 3.5 mm stereo or TOSLINK ports and quickly switched via the included remote control. The B119-4X4-4KL supports compressed audio (DTS, Dolby Digital, DTS-HD Master Audio, Dolby TrueHD) and uncompressed audio (LPCM). The remote control allows audio from Output A and Output B to be extracted independently from each source for routing to external sound systems.

Designed for Quick Setup and Immediate Use
Connect your sources and displays to the HDMI ports with user-supplied HDMI cables up to 16 feet (5 meters) maximum for 4K/60 Hz or 32 feet (10 meters) maximum for 4K/30 Hz and 1080p. Plug the included external power supply into an AC power source to get started. Four international plug adapters allow the matrix switch to be used globally. EDID control DIP switches allow for simplified and automatic setup to ensure optimal display performance.

System Requirements

  • Source devices with HDMI output (media server, Blu-ray player, satellite/cable box, gaming console)
  • Display devices with HDMI input (HDTV, projector, monitor)

Package Includes

  • B119-4X4-4KL 4x4 HDMI Matrix Switch/Splitter
  • IR remote control
  • RS-232 to USB Micro-B power cable (M/M), 5 ft. (1.5 m)
  • External power supply (Input: 100–240V, 50/60 Hz, 0.65A; Output: 12V 2A)
  • (4) International plug adapters (North America, U.K., Europe, Australia)
  • (4) Rubber feet
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332296979
Product TypeMatrix Switch
TechnologyHDMI; IR; Stereo Audio; Toslink/SPDIF
Host Connector(4) HDMI (FEMALE)
VIDEO
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution4096 x 2160 (4K) 60 Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
EDID SupportYes
Bandwidth18 Gbps
AUDIO
Audio Ports Details
  • AUDIO CHANNELS ARE SELECTABLE VIA REMOTE CONTROL
  • SUPPORTS DUAL-WAY AUDIO EXTRACTOR FOR BOTH OUTPUT A AND OUTPUT B
  • SUPPORTS AUDIO RETURN CHANNEL (ARC) - OUTPUT A PORTS ONLY
Audio InputHDMI
Audio OutputRCA (x2) Stereo Audio; Toslink
Audio SpecificationUNCOMPRESSED: LPCM 7.1 CHANNEL SURROUND SOUND, COMPRESSED: DTS, DOLBY DIGITAL (INCLUDING DTS-HD MASTER AUDIO AND DOLBY TRUEHD)
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.65A
AC Power Adapter Output Specs (V / A)12V / 2A
AC Power Adapter Cord Length (ft.)3.94
AC Power Adapter Cord Length (m)1.37
Voltage Compatibility (VAC)100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Redundancy - Dual Power InputsNo
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypeAC Adapter
CONNECTIONS
Number of Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side A - Connector 2(1) MICRO-USB B (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Side B - Connector 2(2) 3.5MM (FEMALE)
Side B - Connector 3(2) TOSLINK (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Input x Output4 x 1; 4 x 4
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower = Blue; Output 1/2/3/4 = Blue; ARC A = Blue
PHYSICAL
ColorBlack
Material of ConstructionMETAL
Housing ColorBlack
Shipping Dimensions (hwd / in.)1.97 x 10.75 x 9.13
Shipping Weight (lbs.)2.15
Unit Dimensions (hwd / in.)4.240 x 10.110 x 0.850
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Relative Humidity5 to 90% RH Non-Condensing
COMMUNICATIONS
Port ControlPush Buttons, Remote Control or RS-232 Serial
IP Remote Access  No
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
Switching Capacity DetailsEDID, RS232, MANUAL, REMOTE CONTROL
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Multi-Resolution SupportYes
Built-In EqualizerYes
On-Screen Display (OSD)No
Port SelectionPushbutton; Remote Selector
HDCP Specification1.4; 2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; LPS; PSE; TUV; cUL
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; ICES (Canada); IEC 62368-1; UL 62368-1
Product ComplianceCE (Europe); FCC (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.) A102-02M A102-02M Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m) P569-003-SLIM P569-003-SLIM Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m)
Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 3 ft. (0.9 m) P569-003-SLIM-W P569-003-SLIM-W Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 3 ft. (0.9 m)
Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m) P569-006-SLIM P569-006-SLIM Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m)
Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 6 ft. (1.8 m) P569-006-SLIM-W P569-006-SLIM-W Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 6 ft. (1.8 m)

USB Adapters

  Model Number Description
USB-C to 3.5 mm Headphone Jack Adapter U437-001 U437-001 USB-C to 3.5 mm Headphone Jack Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.