Part Number: B119-4X2-MV New
Extends 4K video from up to 4 HDMI sources in 2x2 or 4x4 split screen, picture-in-picture (PIP) and other configurations to 2 HDMI displays.
- Route up to 4 HDMI inputs to 2 HDMI outputs or displays all inputs on one screen
- Supports 4K @ 30 Hz video with 4:4:4 and 4:2:2 color formats up to 12-bit depth
- Seamless switching on Output A with no black screen or delay
- Extracts audio via stereo or TOSLINK; supports LPCM, Dolby Digital and DTS
- Controlled via front panel, IR remote or RS-232; plug-and-play setup with no software
- 3-year limited warranty
Features
Connects and Monitors Up to 4 HDMI Sources Across 2 Displays with Seamless Switching
The B119-4X2-MV is a versatile HDMI matrix switch designed for control rooms, classrooms, corporate AV and digital signage environments. It allows you to route any of four HDMI inputs to either of two outputs, or monitor all sources simultaneously using quad-view. With seamless switching, built-in scaling and multiple display modes, this switch has been tested across more than fifty devices, including Apple TV 4K, PS5, Roku, Xbox Series X, 8K desktops and a wide range of 4K/1080p televisions and monitors.
Flexible Matrix Switching for Security, Utilities and Transportation Control Rooms
Route any input to any output independently, or mirror inputs across two displays. Convenient push buttons on the front of the unit let you instantly choose which sources and displays to highlight. You can also use the included IR remote control or integrate easily with control systems via RS-232 serial commands. On-screen display (OSD) shows resolution, audio status and active channel to provide useful diagnostics during live monitoring. Power-off memory retains the last configuration after power cycle, which is perfect for signage and unattended installations.
Choose from Quad, Dual, Full-Screen or Picture-in-Picture at the Click of a Button
View up to four HDMI sources simultaneously on a single screen and seamlessly switch between sources on Output A with no black screen or delay. You can watch video from two source devices using Dual Mode (side by side or up/down) or just one in Full-Screen Mode. Picture-in-Picture (PIP) lets you choose a specific video feed as the main display and a small window in one of four corners. Built-in scaling enables compatibility across legacy and modern displays for flexible output resolutions including 1080p, 1600p and 4K @ 30 Hz. Default EDID ensures broad compatibility (advanced EDID features like HDR, 3D and automatic resolution detection are not supported).
Transmits Crystal-Clear 4K Video and Digital Audio
The B119-4X2-MV supports Ultra HD 4K resolutions up to 3840 x 2160 at 30 Hz, with support for YCbCr 4:4:4 and 4:2:2 color formats up to 12-bit depth. HDCP 1.4 encryption allows you to stream 4K content with no loss in resolution (not compatible with HDCP 2.2-only devices). Simplify audio integration with both stereo and TOSLINK outputs, allowing you to route sound directly to external speakers, soundbars or AV receivers. Support for LPCM, AC3 and DTS formats provides reliable playback across a wide range of audio systems in classrooms, signage and control rooms where HDMI audio routing isn't practical.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The compact plug-and-play switch requires no software or drivers to download and install. Connect your devices to the HDMI ports with user-supplied HDMI cables (such as the P568-Series), and plug the included external power supply (with four international plug adapters to ensure use all over the world) into an AC power source to get started. The switch is made of a durable metal housing and can be mounted to a surface or wall using the included mounting hardware.
System Requirements
- HDMI source devices supporting up to 4K @ 30 Hz (media players, PCs, game consoles)
- HDMI displays or projectors supporting 1080p, 1600p or 4K @ 30 Hz
- Standard HDMI cables (28 AWG or better recommended for 4K signals up to 5 meters)
- External speakers, soundbars or AV receivers (for use with stereo or TOSLINK audio outputs)
- Control system with RS-232 (optional, for serial control integration)
- AC power source (100–240V) for included 5V DC power adapter
Package Includes
- B119-4X2-MV 4x2 HDMI Matrix Switch
- USB-A to Micro-USB data cable (M/M), 5 ft.
- Remote control
- External power supply w/4 ft. cord (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
- (4) International plug adapters (AS/NZS 3112 Australia, BS 1363 UK, CEE 7/7 Schuko, NEMA 1-15P North America)
- Mounting hardware
- (4) Rubber feet
- User documentation
Specifications
OVERVIEW
| UPC Code | 037332293657 |
| Product Type | Multi-Viewer |
| Device Compatibility | Monitor/HDTV |
| Technology | HDMI; IR; Stereo Audio; Toslink/SPDIF |
| Country/Region | Global |
| Host Connector | HDMI (FEMALE) |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | (2) HDMI (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.4 |
| Resolutions Supported | Supported resolutions to connected displays include: 720p@50Hz / 720p@60Hz / 1080p@24Hz / 1080p@25Hz / 1080p@30Hz / 1080p@50Hz / 1080p@60Hz /3840X2160 @ 24Hz / 3840X2160@25Hz / 3840X2160@30Hz |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 2560x1600; 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Signal Range (ft) | 32 |
| Signal Range (m) | 10 |
| Max Supported Color Depth | 30-bit Deep Color; 36-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:2:2; 4:4:4 |
| Maximum Signal Range (ft) | 65 |
| Maximum Signal Range Details | Maximum Input + Output Cable Lengths Supported: 4K: 16.4 ft (5m) Input + 16.4 ft (5m) Output (33 ft/10m total) 1080p: 32.8 ft (10m) Input + 32.8 ft (10m) Output (65 ft/20m total) |
| EDID Support | No |
| Signal Transmission | Unidirectional |
| Bandwidth | 10.2 Gbps |
AUDIO
| Audio Ports | (1) 3.5MM (FEMALE); (2) HDMI (FEMALE); (1) TOSLINK (FEMALE) |
| Audio Ports Details |
|
| Audio Input | HDMI |
| Audio Output | 3.5mm; HDMI; Toslink |
| Audio Specification | Stereo Audio, Digital: LPCM/AC3/DTS |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 0.4A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Voltage Compatibility (VAC) | 100; 110; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Power Source | AC Adapter |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | AS/NZS 3112; BS1363; CEE 7/7 Schuko; NEMA 1-15P |
| Power Source | Unit (Included) |
| Power Over Cable (PoC) Support | No |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.2A; Output: 5V 2A, 4.5 ft |
| Device Power Plug Type | AS/NZS 3112; BS1363; CEE 7/7 Schuko; NEMA 1-15P |
| DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 10.00 |
CONNECTIONS
| Number of Ports | 9 |
| Firmware Upgrade Port | Micro USB |
| Side A - Connector 1 | (4) HDMI (FEMALE) |
| Side B - Connector 1 | (2) HDMI (FEMALE) |
| Side B - Connector 2 | (1) 3.5MM (FEMALE) |
| Side B - Connector 3 | (1) TOSLINK (FEMALE) |
| Side B - Connector 4 | (1) MICRO-USB B (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Input x Output | 2 x 1; 2 x 2; 2 x 4; 3 x 1; 4 x 1; 4 x 2; 4 x 4; 1 x 2; 1 x 4; 1 x 1; 1 x 3; 3 x 3 |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Output A/B: 4x Blue LEDs indicate current output selected; Power (Blue) |
| Switches | On/Off Switch, Scaler, Audio, Mode, Select Source (A and B) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS + METAL |
| Form Factor/Mounting Options | Box |
| Shipping Dimensions (hwd / in.) | 2.17 x 11.50 x 9.37 |
| Shipping Weight (lbs.) | 2.03 |
| Unit Dimensions (hwd / in.) | 0.700 x 8.500 x 3.600 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.19 |
ENVIRONMENTAL
| Operating Temperature Range | 32°F to 158°F (0°C to 70°C) |
| Storage Temperature Range | 14°F to 176°F (-10°C to 80°C) |
| Operating Humidity Range | 5% TO 90% RH NON-CONDENSING |
| Storage Humidity Range | 5% TO 90% RH NON-CONDENSING |
COMMUNICATIONS
| Port Control | Push Buttons, Remote Control or RS-232 Serial |
| Signal Range (ft.) | 32 |
| Transmission Distance | 4K: 32 feet (10 meters); 1080p: 65 feet (20 meters); IR Remote: 16 feet (5 meters) |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | Yes |
| Latency | Zero |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| Port Selection | Pushbutton; Remote Selector |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; PSE; TUV; UKCA; UL; WEEE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; UL 62368-1 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m) | |
| P569-003-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 3 ft. (0.9 m) | |
| P569-006-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m) | |
| P569-006-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 6 ft. (1.8 m) |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127-1A1-WHD4HH | HDMI over Wireless Extender Kit, 4K 60 Hz, Wireless HDMI, Switchable Channel, Up to 65 ft. (20 m) |