Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Powers and charges up to 4 USB-C devices at the same time, including the latest MacBook Pro and high-end gaming/design laptops.

  • 145W total output for charging laptops, smartphones and other high-power devices
  • USB-C PD 3.1 ports can deliver up to 140W to a single device, such as a MacBook Pro
  • GaN (Gallium Nitride) technology confirms faster, cooler and more efficient charging
  • Automatically adjusts output to ensure each device gets the fastest charge possible
  • Includes international plug adapters for use in North America, Europe, UK and Australia
  • 2-year limited warranty

Features

Charges Up to 4 Devices at Once, Including Powerful New Laptops
This compact USB-C charging hub keeps your laptop and other devices powered and charged quickly and safely. It delivers up to 145W of total charging output, making it ideal for family household or business use, traveling or managing a multi-device workspace, such as a restaurant or retail space. With single-port charging up to 140W, the U280-W04-145C4G is powerful enough for the latest MacBook Pro, high-end gaming/design laptops and other devices that support USB-C Power Delivery (PD) 3.1.

GaN Technology Ensures High-Wattage Capacity in a Low-Temperature Package
Designed using advanced Gallium Nitride (GaN) technology, the U280-W04-145C4G runs cooler, charges faster and takes up less space than most silicon-based chargers. Over-temperature, over-current and short circuit protections help keep your devices safe. Despite its small size, the charger won’t get hot during charging. 

Smart Charging Is Efficient Charging
The Dynamic Power Allocation feature automatically adjusts output across all four USB-C ports so that power is distributed to the connected devices that need it most. The U280-W04-145C4G can deliver up to 140W (28V 5A) to a single device or all four ports simultaneously. It can charge three devices simultaneously at a combined 145W.

Designed to Work with All Your Devices
This USB-C charging station is universally compatible with a wide range of devices, including MacBooks and other laptops, iPads and other tablets, Android and Apple smartphones, Kindles and other e-readers and handheld gaming consoles. The sleek black finish and minimalist design make the U280-W04-145C4G and its charging stand a stylish addition to your desk, nightstand, office, kiosk or travel bag without sacrificing performance.

Package Includes

  • U280-W04-145C4G 4-Port 145W USB-C GaN Charger
  • (4) International adapter plugs (NEMA 1-15P, CEE 7/7 Schuko, AS/NZS 3112, BS 1363)
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332291233
Product TypeWall Charger
Charging Form FactorDirect Plug-In
Charger FunctionsCharge
Device CompatibilityChromebook; Laptop; Phone; Tablet
TechnologyUSB
Country/RegionGlobal
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Nominal Input Voltage(s) Supported120V AC; 240V AC
Maximum Input Amps2
Input Connection TypeNEMA 1-15P, CEE 7/7 SCHUKO, AS/NZS 3112 AND BS1363
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60 Hz
Input Plug TypeAS/NZS 3112; BS1363; CEE 7/7 Schuko; NEMA 1-15P (NON-POLARIZED)
Input Current100-240V, 50/60HZ, 2.2A
Power SourceAC Adapter
OUTPUT
Output (Watts)145
Overload ProtectionYes
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Source TypeAC Adapter
Power Cord Length (ft.)0
Power Consumption (Watts)145.00
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.1
CONNECTIONS
Number of Ports4
Side A - Connector 1(4) USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsN/A
CHARGING
Number of Charging Ports4
Total Charging Amps5A
Total Charging Watts145
Charging MethodUSB
Charging Method Detail

Supports:

  • Power Delivery 3.1
  • GaN Technology
Charging Port Type(4) USB C (FEMALE)
Charging Ports(4) USB-C: 140W (28V 5A) Power Delivery (PD 3.1)
Charging Ports Details

Single Output (140W Max): C1/C2: 28V5A (140W Max), C3/C4: 20V2.25A (45W Max)

Dual Output (145W Max): C1/C2+C3/C4: C1/C2: 20V5A Max (100W) + C3/C4: 20V2.25A Max (45W); C1+C2: 20V3.25A each (65W+65W=130W Max), C3: 9V2.77A Max (25W)+C4: 9V 2.22A Max (20W)

Triple Output (145W Max): C1+C2+C3/C4: C1: 20V3.25A Max (65W)+C2: 20V1.5A Max (30W)+C3/C4: 20V2.25A Max (45W), C1/C2+C3+C4: C1/C2: 20V5A Max (100W)+ C3: 9V2.77A Max (25W)+C4: 9V2.22A Max (20W)

Quad Output (140W Max): C1: 20V3.25A Max (65W)+C2: 20V1.5A Max (30W) + C3: 9V2.77A Max (25W) + C4: 9V2.22A Max (20W)

Charging Ports / Amps1.5A; 2.25A; 3A; 5A; 2.22A; 2.77A
Magnetic ChargingNo
Wireless ChargingNo
Overcharge ProtectionYes
Compatible DevicesChromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console
PHYSICAL
ColorBlack
Material of ConstructionPC (Plastic)
Plug ColorBlack
Charging Station Form FactorDirect Plug-In
Total Number of Ports4
Shipping Dimensions (hwd / in.)1.93 x 9.37 x 5.27
Shipping Weight (lbs.)0.15
Unit Dimensions (hwd / in.)0.984 x 6.930 x 4.170
Unit Packaging TypeBox
Unit Weight (lbs.)0.81
ENVIRONMENTAL
Operating Temperature Range32° to 86°F (0° to 30°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Operating Humidity Range20 to 90 % RH, Non-Condensing
Storage Humidity Range5 to 95 % RH, Non-Condensing
Power Provided to Connected Device(s)145W Max
FEATURES & SPECIFICATIONS
GaN Technology  Yes
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Quick Charge CompliantNo
Driver RequiredNo
Qi CompliantNo
Over Temperature ProtectionYes
STANDARDS & COMPLIANCE
External Power Supply CertificationsDOE; FCC; UL; WEEE; cUL
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); ICES (Canada); UL 62368-1
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); ICES-003 Issue 7; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Lightning Charging Cables

  Model Number Description
Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) M102-003-HD M102-003-HD Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)
USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) M102-003-WH M102-003-WH USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)
Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) M102-006-HD M102-006-HD Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) U040-003-C-5A U040-003-C-5A USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) U040-006-C-5A U040-006-C-5A USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.