Part Number: U460-004-4AB-C
USB 3.1 Type-C hub adds USB-A and USB-C charging ports to your laptop, MacBook, Chromebook or other compatible device.
- Supports USB 3.1 Gen 1 for fast data transfers up to 5 Gbps
- Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
- USB-A fast-charging port provides up to 5V 1.5A (7.5W) of power
- Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- 3-year limited warranty
Features
System Requirements
- Tablet, laptop, Chromebook, MacBook, smartphone or PC with USB-C or Thunderbolt 3 port
Package Includes
- U460-004-4AB-C 4-Port USB 3.1 Hub, Black
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332209214 |
| Technology | USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-C - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| Built-In Cable Length (ft.) | 0.36 |
| Built-In Cable Length (in.) | 4.33 |
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Consumption (Watts) | 2.2 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
| Number of Ports | 5 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Total Charging Watts | 60 |
| Charging Ports | USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0) |
| Charging Ports / Amps | 1.5A; 3A |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.9mm |
| Wire Gauge (AWG) | 28/34 |
| Shipping Dimensions (hwd / in.) | 0.90 x 3.90 x 5.60 |
| Shipping Weight (lbs.) | 0.10 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
| BTUs | 7.5 BTU/Hr |
| Power Provided to Connected Device(s) | Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port, 5V 0.9A (4.5W) Output per USB port |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images