Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Managed PDU with ultra-high-density power is ideal for GPU-intensive enterprise data centers, colocation data centers and edge computing applications.

  • High-power PDU capable of supporting multiple GPU/LPU servers in a single rack
  • Recommended for GPU-intensive applications like HPC and generative AI
  • Hot-swappable Gigabit Network Module offers industry-leading cybersecurity
  • Outlet-level control and remote management help reduce costs and increase efficiency
  • Compatible with Eaton Tripp Lite power cords
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

Provides Enterprise-Quality Power Distribution to Ultra-High-Density Rack Equipment
The EMAGKEC3C3C3C3L HDX Rack PDU G4 is ideal for deployment within a rack in an enterprise data center, colocation data center or distributed IT infrastructure. Equipped to meet even the most diverse data center rack power needs, the EMAGKEC3C3C3C3L delivers versatile, enterprise-quality power distribution for GPU-intensive applications like HPC, supercomputing, generative AI and high-frequency trading that require extremely high power density.

Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption and secure firmware boot capability prevent the HDX Rack PDU G4 from being a cyberattack vulnerability point on a network. An embedded, hot-swappable Gigabit Network Module (GNM) with menu-driven LCD offers enhanced management and cybersecurity, including zero-trust architecture, zero-touch provisioning and a user-configurable firewall. 

Compatible with Brightlayer Data Centers Suite Software
The HDX Rack PDU G4 integrates smoothly via SNMP or MQTT with digital solutions from Eaton's Brightlayer Data Centers suite. This includes Distributed IT Performance Management (DITPM) and Data Center Performance Management (DCPM) software. DITPM allows you to manage and control assets installed at your remote locations, as well as proactively identify and automate actions to prevent IT equipment downtime. DCPM monitors and manages your power, space, connectivity and cooling resources across one or more facilities while charting trends, sending alerts and generating reports.

Remote Management Saves Time and Money
For smaller environments, you can connect to PDUs using a standard web browser and receive email alerts. The GNM supports performance management software for real-time reports, trend charts, dashboards and alerts that are prioritized by severity, as well as remote troubleshooting and automated responses during power events. The HDX Rack PDU G4 is compatible with up to three optional environmental monitoring probes (EMPDT1H1C2, sold separately) that provide alerts about temperature, humidity and dry-contact device connections.

Individual Outlet Monitoring and Control Boost Performance and Efficiency
The EMAGKEC3C3C3C3L features 24 C13 outlets, which accept C14 connectors, and 12 C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDU types you will need to purchase and install. All 36 outlets provide remote control and power-cycling of connected devices to save the time and cost of site visits. You can program sequential startups to manage inrush current and shed nonessential loads to increase the runtime of critical equipment during outages. You can even remotely shut down outlets to prevent unauthorized devices from causing overloads.

Convenient Box-to-Rack Installation
Preinstalled toolless mounting buttons reduce installation time. Circuit breakers and corresponding outlets are distributed across the length of the PDU for easy cable routing. You can cascade up to 32 EMAGKEC3C3C3C3L models with each model maintaining its own individual IP address from a single network connection point.

TAA-Compliant for GSA Schedule Purchases
The EMAGKEC3C3C3C3L is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

EMAGKEC3C3C3C3L 3-Phase Managed HDX Rack PDU G4

Specifications

OVERVIEW
UPC Code037332296290
PDU TypeManaged
INPUT
Input Phase3-Phase
PDU Input Voltage208
Nominal Input Voltage(s) Supported200-240V 3-PH Delta
Nominal Input Voltage Description3P: 208V
Recommended Electrical ServiceThree-phase 208V service
Maximum Input Amps100
Input Connection TypeHardwire
PDU Plug TypeHardwire
Voltage Compatibility (VAC)208; 3-Phase
Input Plug TypeHard-wire
Input Cord DetailsHardwire
Input Cord Length (ft.)0
OUTPUT
Output Capacity (kVA)36.02
Output Capacity (Watts)3602
Output Capacity (kW)36.02
Output Capacity Details36kW (208V) total capacity; 100A max per output phase
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsC39 Compatible with P-Lock Power Cords
Output Circuit Breakers(12) low-profile circuit breakers. 20A (US). One circuit breaker per outlet bank.
Nominal Output Voltage(s) Supported208V
Output Receptacles(24) C13; (12) C39
Circuit Breaker (amps)20
Overload Protection(12) 2-pole 20A circuit breakers
CONNECTIONS
Ethernet InterfaceYes
Serial InterfaceYes
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsCascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED IndicatorsGreen = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionAluminum
Rack Height  0U
Form Factors SupportedVertical
Housing ColorBlack
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)72.00 x 5.00 x 3.00
Shipping Weight (lbs.)29.52
Unit Dimensions (hwd / in.)69.450 x 4.090 x 2.480
Mounting DetailsFactory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-13° to 149°F (-25° to 65°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0-50000 ft. (0-15240 m)
COMMUNICATIONS
Network Monitoring Port  Serial/Ethernet ports for environmental monitoring and daisy-chain connections
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Speed Details10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Management Card DescriptionEaton Gigabit Network Module G4
FEATURES & SPECIFICATIONS
High Availability PDU Features  Advanced cybersecurity; Remote management of individual outlets
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.