Part Number: NGS24C2-1 New
Expands Gigabit Ethernet connectivity in medium and large networks that need to easily route network traffic with visibility to manage the data streams.
- 24 auto-negotiating RJ45 and dual GbE SFP ports connect devices over a VLAN
- Comes pre-loaded with Layer 2 network management software for IGMP snooping
- Complies with Energy Efficient Ethernet standards, including IEEE 802.3ab
- Easy-to-read LEDs indicate connection and activity status for each port
- Works with most popular Windows and macOS browsers, including Edge and Chrome
- 3-year limited warranty
Features
Enterprise Managed Gigabit Ethernet Switch Connects Your Network Devices to a LAN
This space-saving desktop switch transmits data over a Gigabit Ethernet (GbE) network. Twenty-four auto-negotiating 10/100/1000 Mbps ports send data via Cat5e/6/6a/8 cable only to the computers, routers, hubs and other devices designated to receive it, which improves the efficiency and potential throughput of the network. LEDs indicate when the switch is powered on and which Ethernet ports are connected and showing activity.
Recommended for IT Managers in Server Message Block (SMB) and Enterprise Network Installs
The NGS24C2-1 is ideal for IT pros needing a high-performance managed network switch for white space installations. It is also recommended for data centers using Layer 2 and Layer 3 management of connected servers, as well as small installations that manage multiple products within their network closets.
Built-In Web Smart Management Software
The Web Smart software provides rich Layer 2 functionality for monitoring and controlling connected equipment via a simple web interface. VLAN, trunking, VPN, port monitoring and other features improve network efficiency and performance.
Dual Dedicated SFP Ports
Two GbE SFP ports connect to user-supplied SFP modules (sold separately) for uplinking data to other switches via optical fiber or copper. LEDs indicate interface traffic.
Compliant with Energy Efficient Ethernet Standards
The NGS24C2-1 automatically shifts unused ports to a low power state without interrupting its network connection. The switch meets IEEE 802.3, 802.3ab, 802.3ad, 802.3i, 802.3u, 802.3x, 802.1d, 802.1q and 802.1w standards.
Works with the Most Popular Web Browsers
The NGS24C2-1 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGS24C2-1 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Versatile Installation Options
The heavy-duty metal housing can be positioned on a level surface using the included rubber feet to minimize external vibration or mounted into 1U of an EIA-standard 19-inch rack using the included brackets and screws. The detachable C14 to C13 power cord connects to a protected UPS, generator or mains input AC source.
Specifications
OVERVIEW
| UPC Code | 037332290922 |
| Product Type | Managed Network Switch |
INPUT
| Electrical Consumption (Max) | 16.7W |
| Voltage Compatibility (VAC) | 100-240 |
| Input Plug Type | C14 |
| Input Cord Length (ft.) | 5 |
| Power Source | Power Cord |
POWER
| Power Consumption (Watts) | 16.70 |
CONNECTIONS
| Number of Ports | 26 |
| Ports | 26 |
| SFP Uplink Ports | 2 |
| SFP Uplink Ports Detail | 1000BASE-SX, 1000BASE-LX |
| Network Switch Ports | (24) 10/100/1000 (RJ45); (2) Dedicated SFP |
| Serial Interface | Dedicated RJ45 Port |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (1)Power; (1)SYS; (26)Port (1)Power(Green); (1)SYS(Green); (26)Port(Yellow-Green Color) |
PHYSICAL
| Primary Form Factor | Rackmount |
| Material of Construction | Metal |
| Included Mounting Accessories | Y |
| Minimum Required Rack Depth (inches) | 8.18 |
| Shipping Dimensions (hwd / in.) | 11.61 x 21.85 x 3.46 |
| Shipping Weight (lbs.) | 6.72 |
| Unit Dimensions (hwd / in.) | 1.730 x 8.180 x 17.320 |
| Unit Weight (lbs.) | 4.18 |
| Rack Units | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32°F to 115°F (0℃ to 45℃) |
| Storage Temperature Range | 40°F to 158°F (-40℃ to 70℃) |
| Relative Humidity | 5% to 95% Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Network Compatibility Details | Auto-Negotiable |
| Switching Capacity | 52 Gbps (Gigabit) |
| Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
| Jumbo Frames | 9216 |
| OSI Layer | Layer 2 |
| Console Port | Yes |
| MAC Auto Learning | Yes |
| MAC Addresses | 8000 |
| RMON | Yes |
| SNMP | Yes |
| Storm Control | Yes |
| DHCP Snooping | Yes |
| Auto MDI/MDIX Crossover Detection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ad (LACP); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N370-02M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
| N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
| N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
| N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) | |
| N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) | |
| N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
| N820-04M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) | |
| N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
| P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black | |
| P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Transceiver Modules
| Model Number | Description | |
|---|---|---|
| N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M | |
| N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |
Direct Attach Cables (DACs)
| Model Number | Description | |
|---|---|---|
| N280-01M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) | |
| N280-02M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) | |
| N280-03M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) | |
| N280-05M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) | |
| N280-20N-BK | SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
| WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Product Images