Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/12/2025

Features

1U Rack-Mount 24-Port Unmanaged Gigabit Ethernet Switch with 2 SFP Ports
The energy-efficient NG24 network switch connects up to 24 devices, such as computers, routers, printers and servers, to a Gigabit Ethernet network and allows them to communicate with each other. It’s recommended for your home office, small office, workgroup or creative production environment. It helps you share large bandwidth-intensive files, such as CAD drawings and videos, at Gigabit (1000 Mbps/1 Gbps) speeds, improving efficiency and cutting costly downtime.

Maximum Network Functionality
The NG24 features 24 twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions. Dual mini-GBIC SFP ports allow connection to other switches using optical fiber or copper. No configuration is required, so you can have your Gigabit network up and running immediately. IEEE 802.3x flow control allows smooth transmission of large files.

Works with the Most Popular Web Browsers
The browser-based NG24 works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NG24 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Complies with IEEE Energy Efficient Ethernet Standards
The NG24 supports IEEE 802.3az Energy Efficient Ethernet standards by automatically shifting unused ports into a low-power state without interrupting network connections. It consumes very little input power—just 20 watts max. It also meets IEEE 802.3, IEEE 802.3u, IEEE 802.3ab and IEEE802.3x standards.

Plug-and-Play Functionality for Easy Use
No configuration is required in setting up the unmanaged NG24, so you can have your 10/100/1000 Mbps network up and running immediately. Easy-to-read LEDs indicate connection and activity status for each port. The NG24 supports MAC address auto-learning and auto-aging for efficient routing.

Heavy-Duty Metal Housing with Versatile Installation Options
This rugged switch features a detachable five-foot (1.5-meter) power cord with NEMA 5-15P plug that connects to a protected UPS, generator or mains input AC source. The housing contains no fan, resulting in silent operation. The NG24 mounts in 1U of an EIA-standard 19-inch rack using the included hardware. Also included are a grounding lug and rubber feet that provide secure placement on a flat surface if desktop installation is preferred.

Package Includes

  • NG24 24-Port Gigabit Ethernet Unmanaged Switch
  • Detachable AC power cord with NEMA 5-15P plug, 5 ft. (1.5 m)
  • (2) Mounting brackets
  • (8) Screws
  • (4) Rubber feet
  • Grounding lug
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332194732
Product TypeUnmanaged Switch
INPUT
Electrical Consumption (Max)20W
Nominal Input Voltage DescriptionAccepts 100-240V AC nominal input
Voltage Compatibility (VAC)100-240
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)5
POWER
Power Consumption (Watts)17.00
CONNECTIONS
Number of Ports26
Ports24
Ports Detail24x 10/100/1000BASE-T
SFP Uplink Ports2
SFP Uplink Ports Detail2x Mini-GBIC SFP Uplinks
PoE Supported Ports0
Network Switch Ports(24) 10/100/1000 (RJ45); (2) Dedicated SFP
USER INTERFACE, ALERTS & CONTROLS
LED Indicators-PWR (Green): for Power -1000 1 ~24th (Green): for Ethernet speed l000Mbps -10/100 1~24th (Orange): for Ethernet speed 10/l00Mbps -1000 25F-26F(Green):for SFP speed l000Mbps -LNK/ACT 26th (Green/Orange Blinking ): for data Transmitting/Receiving
PHYSICAL
Primary Form FactorDesktop; Rackmount
ColorBlack
Form Factors SupportedDesktop, Rackmount
Shipping Dimensions (hwd / in.)3.60 x 11.70 x 22.20
Shipping Weight (lbs.)7.50
Unit Dimensions (hwd / in.)1.730 x 17.320 x 8.070
Unit Weight (lbs.)5.4
Rack Units1
ENVIRONMENTAL
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity10 to 90% (non-condensing)
Operating Temperature32 to 113 F (0 to 45 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility DetailsAuto-negotiable
Switching Capacity52 Gbps
Switching Capacity Details2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames9000
MAC Auto LearningYes
Storm ControlNo
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceRoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Gigabit Ethernet provides 10X the performance of Fast Ethernet technology. Gigabit Ethernet provides data throughput of up to 1 Gigabit/second, while Fast Ethernet delivers only 100 Mbits/second. Installation of Gigabit Ethernet technologies helps future proof network installations and ensures higher internal network performance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, however, in an application where managed switches are required, such as I/O over Ethernet, it is advisable to use all managed switches. Large networks, more than 10 devices ( PLCs, HMIs, drives, etc. ) should use only managed switches for multicast control and diagnostics.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The SFP fiber uplink ports (also called mini-GBIC ports) allow multiple switches to be connected together or connected to the network backbone with fiber cables.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Dedicated SFP ports each have their own dedicated switching capacity (2 Gbps per port with full duplex). Shared or combo SFP ports share their switching capacity with designated RJ45 ports, so using a shared SFP port makes the associated RJ45 port unavailable.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.