Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts a Gigabit multimode fiber optic signal to a Gigabit singlemode fiber optic signal.

  • Customizable converter extends up to 1 Gbps of data via SC ports up to 10 km
  • Durable housing withstands operating temperature range of 0° to 70°C
  • LEDs indicate fiber connection and various statuses, including data transfer speed
  • Quick plug-and-play installation gets your fiber network up and running immediately
  • 2-year limited warranty

Features

Customizes Your Network Extension over Fiber Optic Cable
This network mode converter works with a variety of SC cables to convert a multimode fiber signal to a singlemode fiber optic signal and extend it to a second network device. The mode conversion allows your network connection to reach hubs, switches and other devices located up to 10 kilometers (6.2 miles) away. The N785-MDC-1SCSC is ideal for network engineers migrating toward higher-density data centers.

LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the mode converter indicate essential status information, including network speed and connection, signal diagnostics and unit power. LEDs indicate when a fiber cable has been severed or another cause of disruption in service has occurred.

Protective Metal Housing Built to Withstand a Variety of Hazards
The rugged metallic case is designed to operate in temperatures ranging from 0 to 70 degrees Celsius (32 to 158 degrees Fahrenheit).

Package Includes

  • N785-MDC-1SCSC 1 Gb SC Mode Converter
  • External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A) with 4.5 ft. (1.4 m) cord
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332292414
Product TypeFiber Mode Converter
TechnologySinglemode; Multimode
Optical Mode  OM3; OM4; OM5; OS2; SM
Mode TypeMultimode; Singlemode
VIDEO
Signal Range (m)80000
DISPLAY
Accessories (Included)External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
NETWORK
Network PortsSC DUPLEX (FEMALE)
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)12V / 1A
AC Power Adapter Cord Length (ft.)4.52
AC Power Adapter Cord Length (m)1.38
Power SourceAC Adapter
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
DC Barrel PlugOD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)10.00
CONNECTIONS
Side A - Connector 1SC DUPLEX (FEMALE)
Side B - Connector 1SC DUPLEX (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
PHYSICAL
ColorBlack
Material of ConstructionMetal Shell
Power Cord ColorBlack
Housing ColorBlack
Shipping Dimensions (hwd / in.)2.36 x 5.11 x 9.44
Shipping Weight (lbs.)0.99
Unit Dimensions (hwd / in.)0.920 x 2.900 x 4.300
Unit Packaging TypeBox
Unit Weight (lbs.)1.88
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range32° to 158°F (0° to 70°C)
Relative Humidity5% to 90% RH, Non Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 1000 Mbps
Network Speed Details10 Mbps; 100 Mbps; 1000 Mbps
Wavelength1300nm; 1310nm; 850nm
Transmission Distance500m to 10Km
IEEE Standards Supported802.3u; 802.3z
Network Compatibility Details

Singlemode: 1310 nm

Multimode: 850 nm

FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps
Working ModeFull/Half Duplex
Ethernet SupportYes
Auto MDIX Support  No
Optical PortSC
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; GS; LPS; TUV; UL; WEEE; cUL
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.