Part Number: SU20KXFMRT4U
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU20KXFMRT4U is available on the model support page
Overview
The SU20KXFMRT4U step-down isolation transformer converts 208V or 240V input from any 60 Hz generator, utility or UPS high-voltage source to 240/120V output. 208V or 240V hardwire input connection and hardwire 240/120V output. Supports 4U rack-mount installation in 4-post racks with included brackets. Supports upright tower installation with 2-9USTAND (sold separately).
Features
- Step-down/isolation transformer converts 60Hz high voltage 208 or 240V input from generator, utility or UPS to 120/240V split phase output
- 18kW watt power handling capacity with 240V input (output de-rates to 16kW with 208V input)
- Hardwire input and output connections
- Included mounting accessories support 4U installation in 4 post rack enclosures
Specifications
OVERVIEW
| UPC Code | 037332176608 |
| Accessory Type | Isolation Transformer |
| Accessory Class | UPS Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
| Maximum Input Amps | 77 |
| Input Connection Type | Hardwire |
| Voltage Compatibility (VAC) | 208; 240 |
OUTPUT
| Output Capacity Details | Output capacity with 240V input is 18kVA / 18kW / 18,000 watts; Output capacity de-rates to 16kVA / 16kW / 16,000 watts with 208V input |
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 18000 |
| Output Nominal Voltage | 120, 240V AC |
PHYSICAL
| Material of Construction | Steel |
| Form Factors Supported | Rack/Tower (2U) |
| Shipping Dimensions (hwd / in.) | 12.50 x 23.00 x 34.50 |
| Shipping Weight (lbs.) | 320.00 |
| Unit Dimensions (hwd / in.) | 7.000 x 17.500 x 29.320 |
| Unit Weight (lbs.) | 281.09 |
ENVIRONMENTAL
| Relative Humidity | 0-95% (non-condensing) |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images