Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/12/2025

Overview

The NG16 16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch adds 10/100/1000 Mbps Ethernet capacity to your home office, small office, workgroup or creative production environment. Share large bandwidth-intensive files, such as CAD drawings and videos, at Gigabit speeds, improving efficiency and cutting costly downtime.

This rack-mount/desktop switch features 16 twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for convenient plug-and-play capability. No configuration is required, so you can have your Gigabit network up and running immediately. Easy-to-read LEDs indicate connection and activity status for each port. IEEE 802.3x flow control allows smooth transmission of large files.

The NG16 supports IEEE 802.3az Energy Efficient Ethernet standards by putting unused ports into a low-power state without interrupting network connections. It consumes very little input power—just seven watts max. The detachable five-foot input cord with NEMA 5-15P plug connects to a protected UPS, generator or mains input AC source. The heavy-duty metal housing is designed for desktop installation or mounting into 1U of an EIA-standard 19-inch rack with the included brackets.

Features

Unmanaged Network Switch for Home/Small Offices or Workgroups

  • 16 twisted-pair RJ45 Gigabit Ethernet ports
  • Auto-negotiable 10/100/1000 Mbps
  • Automatic MDI/MDIX cross-over detection
  • 32 Gbps switching capacity (2 Gbps per port with full duplex)
  • Easy-to-read LEDs indicate connection and activity status for each port
  • Supports 9k jumbo frames
  • Supports MAC address auto-learning and auto-aging
  • Supports 802.3x flow control (full duplex) and back pressure (half duplex)

Compliant with IEEE 802.3az Energy Efficient Ethernet Standards

  • Automatically shifts unused ports to low-power state without interrupting network connection
  • Consumes very little input power—just 7W max
  • Also meets IEEE 802.3ab, 802.3i, 802.3u and 802.3 standards

Heavy-Duty Metal Housing

  • Fanless design for silent operation
  • Detachable 5 ft. AC power cord with NEMA 5-15P plug
  • Plug-and-play—no configuration necessary

Versatile Installation Options

  • Includes rubber feet for secure placement on flat desktop surface
  • Mounts in 1U of EIA-standard 19 in. rack with included brackets
  • Grounding lug included

Works with the Most Popular Web Browsers
The NG16 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NG16 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Package Includes

  • NG16 16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch
  • Detachable AC power cord with NEMA 5-15P plug, 5 ft.
  • (2) Mounting brackets
  • (8) Screws
  • (4) Rubber feet
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332194725
Product TypeUnmanaged Switch
INPUT
Electrical Consumption (Max)7W
Nominal Input Voltage DescriptionAccepts 100-240V AC nominal input
Voltage Compatibility (VAC)100-240
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)5
POWER
Power Consumption (Watts)7
CONNECTIONS
Number of Ports16
Ports16
Ports Detail16x 10/100/1000BASE-T
SFP Uplink Ports0
PoE Supported Ports0
Network Switch Ports(16) 10/100/1000 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
PHYSICAL
Primary Form FactorDesktop; Rackmount
ColorBlack
Form Factors SupportedDesktop, Rackmount
Shipping Dimensions (hwd / in.)2.59 x 10.15 x 13.38
Shipping Weight (lbs.)4.91
Unit Dimensions (hwd / in.)4.960 x 11.023 x 1.730
Unit Weight (lbs.)3.2
Rack Units1
ENVIRONMENTAL
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity10 to 90% (non-condensing)
Operating Temperature32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility DetailsAuto-negotiable
Switching Capacity32 Gbps
Switching Capacity Details2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames10000
MAC Auto LearningYes
Storm ControlNo
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product ComplianceIEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Gigabit Ethernet provides 10X the performance of Fast Ethernet technology. Gigabit Ethernet provides data throughput of up to 1 Gigabit/second, while Fast Ethernet delivers only 100 Mbits/second. Installation of Gigabit Ethernet technologies helps future proof network installations and ensures higher internal network performance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, however, in an application where managed switches are required, such as I/O over Ethernet, it is advisable to use all managed switches. Large networks, more than 10 devices ( PLCs, HMIs, drives, etc. ) should use only managed switches for multicast control and diagnostics.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.