Part Number: U280-Q01FL-UD New
Wireless phone charger transfers battery power to your device without any cables getting in your way.
- Charges your Apple iPhone, AirPods or Samsung Galaxy wirelessly without a cable
- Installs directly beneath a desktop or other surface for discrete wireless charging
- Charges your smartphone through its protective case to avoid the hassle of removing it
- Prevents overheating and overcharging to protect your essential device from damage
- Universally compatible with the latest smartphones, earbuds and other devices
- 2-year limited warranty
Features
Wireless Smartphone Charger Provides Invisible Charging for Maximum Convenience
For cable-free wireless charging, the U280-Q01FL-UD keeps your new smartphone or earbuds at full capacity without a bulky stand or pad cluttering your desktop. The charging base mounts beneath a non-metallic desktop, counter, table, bench, shelf or any other flat surface using the included hardware or adhesive. Just place the ultra-thin charging pad on the desktop over the base’s position, and place your phone, earbuds or other compatible mobile device on the pad for charging. The U280-Q01FL-UD is compatible with surfaces between 0.6 and 1.2 inches (15 to 30.5 millimeters) thick. Notes: Please remove any magnetic or metal objects from your phone or case before charging. Never place your mobile device directly on the charging base.
Compatible with Qi-Certified Cell Phones to Ensure a Safe, Flawless Charge
The U280-Q01FL-UD works with the latest smartphones from Apple, Sony, LG, Samsung and other popular brands, as well as most protective phone cases up to five millimeters and PopSockets. It provides up to 7.5W for charging Apple devices, 9W for Samsung and 10W for LG, Sony and others. It also protects your expensive device from overheating and overcharging that could lead to internal damage. An LED illuminates green to indicate the charging process is underway. A special Foreign Object Detection (FOD) feature helps prevent interference or device damage from foreign metal objects.
System Requirements
Apple iPhone 12 and up, Android and LG models that support Qi wireless charging
Package Includes
- U280-Q01FL-UD Wireless Charging Pad
- External power supply (Input: 100–240V, 50/60 Hz; Output: 24V 1A) with NEMA 1-15P to DC barrel plug
- Wireless charging target pad
- Adhesive sticker
- Mounting hardware
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332286321 |
| Product Type | Wireless Charger |
| Charging Form Factor | Pad/Stand |
| Device Compatibility | Phone; Tablet; Amazon Kindle; Headphones; Watch |
| Technology | Wireless |
| Country/Region | North America |
INPUT
| Nominal Input Voltage(s) Supported | 24V DC |
| Maximum Input Amps Details | 24V/1A |
| Power Source | AC Adapter |
OUTPUT
| Output Capacity (Watts) | 10 |
| Output (Watts) | 5W/7.5W/10W |
| Overload Protection | Yes |
POWER
| Power Consumption (Watts) | 10.00 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | WIRELESS CHARGING COIL |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Red + Green = Power On; Green = Standby/Device Fully Charged; Red (Static) = Charging; Red (Flashing) = Charging Error |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 1A |
| Total Charging Watts | 10 |
| Charging Method | Wireless |
| Charging Method Detail | WIRELESS CHARGING COIL |
| Charging Port Type | WIRELESS CHARGING COIL |
| Charging Ports Details | 5W/7.5W/9W/10W |
| Charging Ports / Amps | 1A |
| Magnetic Charging | No |
| Wireless Charging | Yes |
| Overcharge Protection | Yes |
| Compatible Devices | Smartphone |
PHYSICAL
| Color | Black |
| Material of Construction | PC (Plastic) |
| Charging Station Form Factor | Pad/Stand |
| Unit Dimensions (hwd / in.) | 0.870 x 4.170 x 4.170 |
| Unit Dimensions (in.) | 4.2 x 4.2 x 0.8 in. |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.62 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
| Storage Temperature Range | 14° to 104°F (-10° to 40°C) |
| Operating Humidity Range | 5% to 95% RH, Non-Condensing |
| Storage Humidity Range | 5% to 95% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Quick Charge Compliant | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |