Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/30/2025

Features

Decora-Style Insert Connects Audio/Video, Voice and Data Cable Lines at the Wall
This vertical-style center insert combines with a compatible Decora-style wall plate (sold separately) to complete an in-wall wiring application, such as home theater (audio/video), VoIP phones (voice) and Ethernet (data). Any type of keystone jack, including those used in HDMI, DisplayPort, RCA, USB and Cat5e/6/6a installations, snaps easily into the cutout for quick cable connection.

Provides Extra Protection Against Certain Bacteria
The N042DAB-001V-IV is constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph) and tested to ISO 22196:2011 standards. This added protection makes this cover plate an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

High-Impact Construction Designed to Blend In Seamlessly with Your Room
This durable ivory-colored insert blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.

TAA-Compliant for GSA Schedule Purchases
The N042DAB-001V-IV is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • N042DAB-001V-IV 1-Port Antibacterial Wall-Mount Insert, Ivory
  • (2) Mounting screws
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332269027
TechnologyCat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed)
Country/RegionGlobal
CONNECTIONS
Number of Ports1
Side A - Connector 1KEYSTONE JACK CUTOUT
PHYSICAL
ColorIvory
Material of ConstructionFaceplate: ABS; Copper Pillars: Brass
Total Number of Ports1
Unit Dimensions (hwd / in.)4.154 x 1.319 x 0.437
FinishGloss
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 154°F (-40° to 68°C)
Operating Humidity Range10% to 90% RH, (Non-Condensing)
Storage Humidity Range10% to 90% RH, (Non-Condensing)
FEATURES & SPECIFICATIONS
Antibacterial  Yes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 94; UL Listed; cUL Listed
Product ComplianceREACH; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA N238-001-WH N238-001-WH Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA

Couplers

  Model Number Description
HDMI Keystone Wallplate Coupler, White (F/F) P164-000-KJ-WH P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.